IESNA:LM-63-2002
[TEST]P1503199
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]07/22/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-843-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB2D-750-U-T2RE
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES AT 695MA 70CRI 5000K FIXTURE w/ TYPE II ROADWAY ILLUMIANCE DISTRIBUTION OPTIC
[LAMP] (20) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.79A 94.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12532.6
TILT=NONE
20 -1 1 38 22 1 1 0.6667 0.3333 0.0000
1.000 1 94.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1918.6 1932.0 1934.7 1763.6 1659.4 1712.9 1838.5 1966.7 2156.5 2380.9 2664.2 3073.0 3663.6 4350.3 4927.5 5368.4 5729.2 6041.8 
6349.1 6103.3 5323.0 4294.2 3353.6 2848.6 2057.6 1175.8 641.3 569.2 547.8 531.8 486.3 403.5 312.6 224.5 141.6 50.8 2.7 
0.0 
1918.6 1937.3 1940.0 1769.0 1656.8 1712.9 1835.8 1966.7 2148.4 2367.6 2648.1 3057.0 3698.3 4353.0 4914.2 5360.4 5718.5 6023.1 
6346.5 6124.7 5411.2 4267.5 3412.4 2902.0 2084.3 1213.2 668.0 579.9 547.8 534.4 486.3 408.8 320.7 232.5 141.6 56.1 2.7 
0.0 
1918.6 1945.4 1958.7 1801.1 1672.8 1715.5 1833.1 1977.4 2159.1 2380.9 2677.5 3078.4 3618.1 4291.5 4855.4 5360.4 5750.6 
6060.5 6389.2 6309.0 5769.3 4793.9 3815.9 3214.6 2439.7 1421.6 796.3 662.7 593.2 571.8 537.1 459.6 379.5 288.6 176.4 
80.2 2.7 0.0 
1918.6 1945.4 1980.1 1846.5 1702.2 1726.2 1838.5 1988.1 2172.5 2388.9 2688.2 3097.1 3578.1 4091.1 4732.5 5248.2 5721.2 
6076.6 6413.3 6536.2 6234.2 5526.1 4630.9 3954.8 3158.5 2084.3 1133.0 876.5 708.1 601.2 566.5 505.0 398.2 315.3 
227.1 101.5 5.3 0.0 
1918.6 1945.4 1993.5 1902.6 1777.0 1744.9 1827.8 1985.4 2167.1 2386.3 2666.8 3049.0 3495.2 3965.5 4475.9 5023.7 5550.1 5977.7 
6338.4 6632.4 6632.4 6266.3 5459.3 4628.2 4067.1 3126.5 1793.0 1309.4 868.5 563.8 459.6 424.9 384.8 307.3 211.1 96.2 
5.3 0.0 
1918.6 1932.0 1988.1 1956.0 1873.2 1793.0 1825.1 1942.7 2124.4 2316.8 2586.7 2910.0 3292.1 3730.4 4198.0 4676.3 5152.0 5625.0 
5983.0 6322.4 6576.3 6533.5 6127.3 5365.8 4422.5 3818.6 2960.8 2250.0 1496.4 515.7 323.3 264.5 243.2 235.2 203.1 106.9 10.7 
0.0 
1918.6 1929.3 1980.1 2014.8 1974.7 1934.7 1902.6 1945.4 2060.3 2239.3 2455.7 2717.6 3032.9 3401.7 3802.5 4227.4 4622.9 5034.4 
5392.5 5742.5 6063.2 6359.8 6488.1 6333.1 5862.8 5176.0 4526.7 4342.3 3872.0 2397.0 935.3 280.6 227.1 195.1 160.3 
93.5 10.7 0.0 
1918.6 1921.3 1956.0 2017.5 2057.6 2070.9 2073.6 2097.7 2137.8 2212.6 2327.5 2477.1 2672.2 2944.8 3252.1 3615.5 3930.8 4270.2 
4663.0 5042.4 5472.6 5956.3 6501.4 7076.0 7410.0 7364.6 6795.4 6450.7 6007.1 5416.5 4574.8 2616.1 1015.4 318.0 
192.4 106.9 13.4 0.0 
1918.6 1921.3 1940.0 1982.8 2054.9 2127.1 2215.2 2300.8 2391.6 2471.8 2551.9 2621.4 2696.2 2811.1 2968.8 3204.0 3479.2 3757.1 
4088.5 4526.7 5133.3 6007.1 7019.8 8051.3 9008.0 9622.6 9868.4 9897.8 9841.7 9176.3 7519.5 4900.8 2682.9 
857.8 251.2 117.6 10.7 0.0 
1918.6 1916.0 1937.3 1988.1 2052.2 2129.7 2215.2 2303.4 2405.0 2493.2 2584.0 2650.8 2725.6 2832.5 2998.2 3222.7 3500.6 3759.8 
4109.8 4518.7 5213.4 6068.5 7094.7 8166.2 9034.7 9652.0 9929.9 9988.7 9969.9 9438.2 7711.9 4956.9 2747.0 
809.7 248.5 112.2 13.4 0.0 
1918.6 1924.0 1940.0 1972.1 2030.9 2100.3 2196.5 2295.4 2410.3 2538.6 2653.5 2755.0 2845.9 2931.4 3038.3 3187.9 3342.9 3524.6 
3765.1 4061.7 4582.8 5144.0 5683.8 6202.2 6667.1 7089.3 7206.9 7121.4 6907.6 6383.9 5328.4 3594.1 1680.8 515.7 
179.0 69.5 13.4 0.0 
1918.6 1924.0 1940.0 1969.4 2022.8 2100.3 2191.2 2292.7 2402.3 2511.9 2602.7 2682.9 2733.7 2773.7 2813.8 2856.6 2912.7 3000.9 
3187.9 3508.6 4091.1 4735.1 5325.7 5857.4 6375.8 6672.5 6696.5 6640.4 6434.6 5686.4 4369.0 2693.6 1304.0 403.5 
165.7 74.8 8.0 0.0 
1918.6 1924.0 1940.0 1969.4 2014.8 2087.0 2167.1 2252.7 2330.2 2391.6 2426.4 2434.4 2413.0 2394.3 2391.6 2407.6 2415.7 2463.8 2581.3 
2776.4 3182.6 3687.6 4163.3 4414.5 4427.8 4315.6 4184.7 4085.8 3877.4 3057.0 1883.9 956.6 438.2 229.8 155.0 64.1 8.0 
0.0 
1918.6 1929.3 1945.4 1958.7 1974.7 1990.8 1990.8 1977.4 1958.7 1918.6 1859.8 1801.1 1715.5 1600.6 1512.5 1443.0 1349.5 1226.5 1106.3 
1010.1 975.3 1012.8 1015.4 1002.1 1007.4 1036.8 956.6 887.2 745.5 513.1 352.7 272.6 216.4 171.0 130.9 61.5 8.0 0.0 
1918.6 1934.7 1940.0 1921.3 1894.6 1851.8 1793.0 1731.6 1659.4 1576.6 1520.5 1477.7 1443.0 1402.9 1352.1 1290.7 1205.2 1106.3 999.4 
892.5 780.3 686.8 630.6 601.2 574.5 523.7 451.6 424.9 382.1 336.7 304.6 259.2 216.4 171.0 122.9 50.8 8.0 0.0 
1918.6 1940.0 1921.3 1878.6 1814.4 1736.9 1664.8 1592.6 1536.5 1512.5 1501.8 1493.8 1480.4 1453.7 1416.3 1354.8 1272.0 1146.4 1015.4 
876.5 756.2 676.1 630.6 587.9 529.1 465.0 419.5 395.5 363.4 334.0 307.3 275.2 227.1 176.4 109.6 48.1 5.3 0.0 
1918.6 1929.3 1891.9 1825.1 1744.9 1670.1 1603.3 1549.9 1539.2 1544.5 1544.5 1536.5 1517.8 1496.4 1467.0 1405.6 1301.4 1173.1 1042.2 
900.5 796.3 710.8 646.7 593.2 523.7 451.6 408.8 398.2 379.5 352.7 326.0 291.3 245.8 179.0 109.6 42.8 2.7 0.0 
1918.6 1926.7 1873.2 1790.4 1707.5 1640.7 1581.9 1568.6 1581.9 1587.3 1579.3 1563.2 1544.5 1520.5 1475.0 1394.9 1269.3 1141.0 978.0 
823.0 721.5 673.4 611.9 574.5 539.8 473.0 432.9 419.5 400.8 363.4 328.7 296.6 248.5 192.4 109.6 42.8 2.7 0.0 
1918.6 1926.7 1862.5 1771.7 1680.8 1622.0 1590.0 1598.0 1616.7 1616.7 1600.6 1584.6 1563.2 1531.2 1464.4 1360.1 1205.2 1031.5 871.1 
748.2 668.0 606.6 563.8 542.5 515.7 465.0 430.2 419.5 403.5 374.1 347.4 312.6 261.9 208.4 136.3 66.8 2.7 0.0 
1918.6 1916.0 1838.5 1739.6 1662.1 1611.3 1603.3 1624.7 1638.1 1630.0 1614.0 1600.6 1576.6 1536.5 1456.3 1328.1 1119.6 956.6 820.4 
694.8 606.6 563.8 566.5 590.6 563.8 502.4 446.3 435.6 411.5 382.1 398.2 403.5 363.4 240.5 122.9 48.1 2.7 0.0 
1918.6 1918.6 1841.1 1744.9 1654.1 1606.0 1608.7 1635.4 1646.1 1635.4 1622.0 1606.0 1584.6 1541.9 1443.0 1285.3 1082.2 924.6 799.0 
646.7 582.5 558.5 561.2 526.4 486.3 462.3 438.2 414.2 392.8 398.2 416.9 392.8 285.9 152.3 64.1 16.0 0.0 0.0 
1918.6 1924.0 1841.1 1744.9 1656.8 1608.7 1614.0 1638.1 1648.7 1638.1 1624.7 1608.7 1587.3 1541.9 1445.7 1274.6 1082.2 927.3 788.3 
644.0 579.9 558.5 553.1 510.4 478.3 459.6 440.9 411.5 395.5 403.5 400.8 344.7 251.2 155.0 24.0 0.0 0.0 0.0 
